ADA4938-2

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion Differential ADC Driver (Dual)

Part Models
2
1ku List Price
Starting From $6.70

Part Details

  • Extremely low harmonic distortion (HD)
    • −106 dBc HD2 at 10 MHz
    • −82 dBc HD2 at 50 MHz
    • −109 dBc HD3 at 10 MHz
    • −82 dBc HD3 at 50 MHz
  • Low input voltage noise: 2.6 nV/√Hz
  • High speed
    • −3 dB bandwidth of 1000 MHz, G = +1
    • Slew rate: 4700 V/μs
    • 0.1 dB gain flatness to 150 MHz
    • Fast overdrive recovery of 4 ns
  • 1 mV typical offset voltage
  • Externally adjustable gain
  • Differential-to-differential or single-ended-to-differential operation
  • Adjustable output common-mode voltage
  • Wide supply voltage range: +5 V to ±5 V
  • Single or dual amplifier configuration available
ADA4938-2
Ultralow Distortion Differential ADC Driver (Dual)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4938

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-FDA-2

Evaluation Board for Dual High Speed Differential Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User-defined circuit configuration
  • Edge-mounted SMA connector provisions
  • Easy connection to test equipment and other circuits
  • Two independent circuits enhance flexibility

Product Details

The EVAL-FDA-2CPZ-24 is designed to aid in the evaluation of dual high speed differential amplifiers. The EVAL-FDA-2CPZ-24 is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of differential amplifier circuits, which minimizes risk and reduces time to market. The EVAL-FDA-2CPZ-24 evaluation board supports any of the Analog Devices, Inc., dual high speed differential amplifiers in 4 mm × 4 mm, lead frame chip scale packages (LFCSP).

EVAL-FDA-2
Evaluation Board for Dual High Speed Differential Amplifiers

Latest Discussions

No discussions on ADA4938-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed