ADA4932-1
RECOMMENDED FOR NEW DESIGNSLow Power Differential ADC Driver
- Part Models
- 3
- 1ku List Price
- Starting From $3.48
Part Details
- High performance at low power
- High speed
- −3 dB bandwidth of 560 MHz, G = 1
- 0.1 dB gain flatness to 300 MHz
- Slew rate: 2800 V/μs, 25% to 75%
- Fast 0.1% settling time of 9 ns
- Low power: 9.6 mA per amplifier
- Low harmonic distortion
- 100 dB SFDR at 10 MHz
- 90 dB SFDR at 20 MHz
- Low input voltage noise: 3.6 nV/√Hz
- ±0.5 mV typical input offset voltage
- Externally adjustable gain
- Can be used with gains less than 1
- Differential-to-differential or single-ended-to-differential operation
- Adjustable output common-mode voltage
- Input common-mode range shifted down by 1 VBE
- Wide supply range: +3 V to ±5 V
- Available in 16-lead and 24-lead LFCSP packages
The ADA4932-1 / ADA4932-2 are the next generation AD8132 with higher performance and lower noise and power consumption. They are an ideal choice for driving high performance ADCs as a single-ended-to-differential or differential-to-differential amplifier. The output common-mode voltage is user adjustable by means of an internal common-mode feedback loop, allowing the ADA4932-1 / ADA4932-2 output to match the input of the ADC. The internal feedback loop also provides exceptional output balance as well as suppression of even-order harmonic distortion products.
With the ADA4932-1 / ADA4932-2, differential gain configurations are easily realized with a simple external four-resistor feedback network that determines the closed-loop gain of the amplifier.
The ADA4932-1 / ADA4932-2 were fabricated using the Analog Devices, Inc., proprietary silicon-germanium (SiGe) complementary bipolar process, enabling it to achieve low levels of distortion and noise at low power consumption.
The low offset and excellent dynamic performance of the ADA4932-1/ADA4932-2 make them well suited for a wide variety of data acquisition and signal processing applications.
The ADA4932-1 is available in a 16-lead LFCSP, and the ADA4932-2 is available in a 24-lead LFCSP. The pinouts are optimized to facilitate the printed circuit board (PCB) layout and minimize distortion. The ADA4932-1/ADA4932-2 are specified to operate over the −40°C to +105°C temperature range; both operate on supplies between +3 V and ±5 V.
APPLICATIONS
- ADC drivers
- Single-ended-to-differential converters
- IF and baseband gain blocks
- Differential buffers
- Line drivers
Documentation
Data Sheet 1
User Guide 1
Application Note 5
Technical Articles 1
Circuit Note 1
Tutorial 3
Product Selection Guide 1
3rd Party Solutions 1
Analog Dialogue 2
Rarely Asked Question Page 4
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4932-1YCPZ-R2 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4932-1YCPZ-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4932-1YCPZ-RL | 16-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 27, 2020 - 20_0143 ADA4932-1 and ADA4932-2 Die and Data Sheet Revision |
||
ADA4932-1YCPZ-R2 | PRODUCTION | |
ADA4932-1YCPZ-R7 | PRODUCTION | |
ADA4932-1YCPZ-RL | PRODUCTION | |
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADA4932-1YCPZ-R2 | PRODUCTION | |
ADA4932-1YCPZ-R7 | PRODUCTION | |
ADA4932-1YCPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADA4932
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolSPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADA4932-1 yet. Have something to say?
Start a Discussion on EngineerZone®