ADA4930-2
RECOMMENDED FOR NEW DESIGNSUltralow Noise Drivers for Low Voltage ADCs
- Part Models
- 3
- 1ku List Price
- Starting From $7.40
Part Details
- Low input voltage noise: 1.2 nV/√Hz
- Low common-mode output: 0.9 V on single supply
- Extremely low harmonic distortion
- −104 dBc HD2 at 10 MHz
- −79 dBc HD2 at 70 MHz
- −73 dBc HD2 at 100 MHz
- −101 dBc HD3 at 10 MHz
- −82 dBc HD3 at 70 MHz
- −75 dBc HD3 at 100 MHz
- High speed
- −3 dB bandwidth of 1.35 GHz, G = 1
- Slew rate: 3400 V/μs, 25% to 75%
- 0.1 dB gain flatness to 380 MHz
- Fast overdrive recovery of 1.5 ns
- 0.5 mV typical offset voltage
- Externally adjustable gain
- Differential-to-differential or single-ended-to-differential operation
- Adjustable output common-mode voltage
- Single-supply operation: 3.3 V or 5 V
The ADA4930-1/ADA4930-2 are very low noise, low distortion, high speed differential amplifiers. They are an ideal choice for driving 1.8 V high performance ADCs with resolutions up to 14 bits from dc to 70 MHz. The adjustable output common mode allows the ADA4930-1/ADA4930-2 to match the input of the ADC. The internal common-mode feedback loop provides exceptional output balance, suppression of even-order harmonic distortion products, and dc level translation.
With the ADA4930-1/ADA4930-2, differential gain configurations are easily realized with a simple external feedback network of four resistors determining the closed-loop gain of the amplifier.
The ADA4930-1/ADA4930-2 are fabricated using Analog Devices, Inc., proprietary silicon-germanium (SiGe), complementary bipolar process, enabling them to achieve very low levels of distortion with an input voltage noise of only 1.2 nV/√Hz.
The low dc offset and excellent dynamic performance of the ADA4930-1/ADA4930-2 make them well suited for a wide variety of data acquisition and signal processing applications.
The ADA4930-1 is available in a Pb-free, 3 mm × 3 mm 16-lead LFCSP, and the ADA4930-2 is available in a Pb-free, 4 mm × 4 mm 24-lead LFCSP. The pinout has been optimized to facilitate printed circuit board (PCB) layout and minimize distortion. The ADA4930-1 is specified to operate over the −40°C to +105°C temperature range, and the ADA4930-2 is specified to operate over the −40°C to +105°C temperature range for 3.3 V or 5 V supply voltages.
Applications
- ADC drivers
- Single-ended-to-differential converters
- IF and baseband gain blocks
- Differential buffers
- Line drivers
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Video 1
Tutorial 3
Rarely Asked Question Page 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4930-2YCPZ-R2 | 24-Lead LFCSP (4mm x 5mm w/ EP) | ||
ADA4930-2YCPZ-R7 | 24-Lead LFCSP (4mm x 5mm w/ EP) | ||
ADA4930-2YCPZ-RL | 24-Lead LFCSP (4mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 22, 2012 - 12_0063 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
ADA4930-2YCPZ-R2 | PRODUCTION | |
ADA4930-2YCPZ-R7 | PRODUCTION | |
ADA4930-2YCPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADA4930-1
ADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolSPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.