Search

You searched for “ADA4899”
Filters
Filters
Tools and Models
- 16
Site Section
- 149
- 2
Results on Analog.com
Relevance
Sort by
- ADA4899-1ProductionProductHigh Voltage Op Amps ≥12VUnity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
- LTspiceLTspice? is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
CIR
7.65 K
- Data SheetThe ADA4899-1 is an ultralow noise (1 nV/√Hz) and distortion (
- Evaluation Board & KitDemonstration circuit 2588A features the LTC2387 family driven by a pair of ADA4899-1 driver amplifiers. With up to 15Msps, these differential input, single channel, 18-/16- Bit, serial, high speed successive approximation register (SAR) ADCs are available in a 32-Pin QFN package. The LTC2387 family has an internal 20ppm/°C reference and a serial LVDS interface. The demo manual refers to the LTC2387 but applies to all members of the family, the only …
- Evaluation Board & KitDemonstration circuit 2622A features the ADA4899-1 amplifier. The DC2622A includes two of these amplifiers and is designed to drive the inputs of the DC2290 demo board. The DC2290 features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the ADA4899-1 make it an ideal candidate to drive the LTC2387 at frequencies above 1MHz. The DC2622A is configured to accept a single-ended input signal and provide unity …
- Technical ArticlesJan 10, 2017… The input circuit provides a lowpass pole near 31MHz, assuming a 25Ω source impedance. Larger values of source impedance will lower this pole frequency. The series resistance also satisfies the required 25Ω at the input of the ADA4899-1 in unity gain configuration. At each amplifier output is a 25Ω series resistor. The lowpass section formed by these resistors, along with the 82pF capacitors, yields a pole near 77MHz. These capacitors are as large as …
- Evaluation Board & KitAnalog Devices active filter evaluation boards, enable users to quickly and easily prototype active filter designs. When used in conjuction with the Analog Filter Wizard™ users can quickly design and build active filters in a matter of minutes. The boards can be used to build two, four or six pole low-pass or high-pass active filters, with frequencies ranging from kilohertz, to tens of megahertz. The boards feature provisions for edge mounted SMA …
- Medical Ultrasound System Theory and Typical Architecture By transmitting acoustic energy into the body and receiving and processing the returning reflections, ultrasound systems can generate images of internal organs and structures, map blood flow and tissue motion, and provide highly accurate blood velocity information. Medical Ultrasound System Design Considerations and Major Challenges > Receiver AFE circuit performance: noise performance, SNR (signal-to-noise ratio), DR (dynamic range), typically required for high-end systems, DR is 70 …