Search

You searched for “ADA4433”
Filters
Filters
Tools and Models
- 1
Site Section
- 15
Results on Analog.com
Relevance
Sort by
- ADA4433-1ProductionProductCAT-5 Video Variable FiltersFully Differential SD Video Filter Amplifier with Output Short-to-Battery Protection
CIR
4.75 K
- Evaluation Board & KitThe ADA4433-1BCP-EBZ evaluation board makes it easy for designers to quickly observe the performance of the ADA4433-1 video filter in real-world applications. Input signals are applied through the SMA jacks (+IN, −IN), and outputs are taken from SMA jacks (+OUT, −OUT). Power is applied through the red +VS test point. Ground the black GND test point. The ADA4433-1 operates on a single-supply voltage ranging from 2.6 V to …
- Data SheetThe ADA4432-1 (single-ended output) and ADA4433-1 (differential output) are fully integrated video reconstruction filters that combine overvoltage protection (short-to-battery [STB] protection) and short-to-ground (STG) protection on the outputs, with excellent video specifications and low power consumption.
- Technical ArticlesDec 1, 2012To meet the new standard, the National Highway Traffic Safety Administration (NHTSA) projects that automobile manufacturers will install rear mounted video cameras and in-vehicle displays.
- Analog DialogueA failure in automobile wire harness can affect the entire system. This article discusses using wire diagnostics on the video and audio transmission lines.
- Application NoteThis application note explains a method for restoring the proper DC level of a composite video signal in AC-coupled video drivers for rear-view cameras in automotive applications.