ADA4350

RECOMMENDED FOR NEW DESIGNS

FET Input Analog Front End with ADC Driver

Part Models
2
1ku List Price
Starting From $6.74

Part Details

  • Low noise, low input bias current FET input amplifier
    • Very low input bias current: ±0.25 pA typical at 25°C
    • Low input voltage noise
      92 nV/√Hz typical at 10 Hz at 5 V
      5 nV/√Hz typical at 100 kHz at ±5 V
    • Gain bandwidth product: 175 MHz
    • Input capacitance
      3 pF typical, differential mode
      2 pF typical, common mode
  • Integrated gain switching
    • Sampling and feedback switch off leakage: ±0.5 pA typical
    • Worst case tON/tOFF times: 105 ns typical/65 ns typical
  • Integrated analog-to-digital converter (ADC) driver
    • Differential mode and single-ended mode
    • Adjustable output common-mode voltage
      −5 V to +3.8 V typical for ±5 V supply
    • Wide output voltage swing: ±4.8V minimum for ±5 V supply
    • Linear output current: 18 mA rms typical for ±5V supply
  • See data sheet for additional features
ADA4350

FET Input Analog Front End with ADC Driver

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-ADA4350

ADA4350 Evaluation Board

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted SMA connector provisions
  • Easy connection to test equipment and other circuits
  • Guard ring to minimize leakage currents

Product Details

The EVAL-ADA4350RUZ-P evaluation board is designed to evaluate the ADA4350 offered in a 28-lead, 9.8 mm × 6.4 mm thin shrink small outline package (TSSOP). The evaluation board is a populated board that enables users to quickly prototype the best configuration of the analog front end for their systems.

The evaluation board is a 6-layer printed circuit board (PCB) designed to minimize leakage currents with its guard ring features. It accepts SMA edge mounted connectors on the inputs and outputs for efficient connection to test equipment or other circuitry.

The evaluation board components are primarily SMT 0603 case size with the exception of the electrolytic bypass capacitors (C9, C10, and C13), which are 1206 case size.

EVAL-ADA4350
ADA4350 Evaluation Board

Latest Discussions