ADA4004-4

PRODUCTION

1.8 nV/√Hz, 36 V Precision Quad Amplifier

Part Models
5
1ku List Price
Starting From $4.01
Viewing:

Part Details

  • Very low voltage noise: 1.8 nV/√Hz
  • Low input bias current: 90 nA maximum
  • Offset voltage: 125 μV maximum
  • High gain: 120 dB
  • Wide bandwidth: 12 MHz
  • ±5 V to ±15 V operation
ADA4004-4
1.8 nV/√Hz, 36 V Precision Quad Amplifier
ADA4004-4 Pin Configuration
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
SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

No discussions on ADA4004-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed