AD9991

Obsolete

10-Bit CCD Signal Processor with Precision Timing™ Generator

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 6-Phase Vertical Transfer Clock Support
  • Correlated Double Sampler (CDS)
  • 6 dB to 42 dB 10-Bit Variable Gain Amplifier (VGA)
  • 10-Bit 27 MHz A/D Converter
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Generator
  • Precision Timing Core with 800 ps Resolution
  • On-Chip 3 V Horizontal and RG Drivers
  • 2-Phase and 4-Phase H-Clock Modes
  • Electronic and Mechanical Shutter Modes
  • On-Chip Driver for External Crystal
  • On-Chip Sync Generator with External Sync Input

Suggested Replacement Parts

ADDI9020 Obsolete

60 MHz CCD Signal Processor with V-Driver and Precision Timing Generator

AD9991
10-Bit CCD Signal Processor with Precision Timing™ Generator
AD9991-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad9991 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed