AD9980

Obsolete

High Performance 8-bit Display Interface

Part Models
1
1ku List Price
price unavailable

Part Details

  • 95 MSPS maximum conversion rate
  • 9% or less p-p PLL clock jitter at 95 MSPS
  • Automated offset adjustment
  • 2:1 input mux
  • Power-down via dedicated pin or serial register
  • 4:4:4, 4:2:2, and DDR output format modes
  • Variable output drive strength
  • Odd/even vield detection
  • External clock input
  • Regenerated Hsync output
  • Programmable output high impedance control
  • Hsyncs per Vsyncs counter
AD9980
High Performance 8-bit Display Interface
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9980

AD9980 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9980.

EVAL-AD9980
AD9980 Evaluation Board

Latest Discussions

Recently Viewed