AD9975

Obsolete

Integrated Single Supply Broadband Modem Mixed Signal Front End (MxFE®)

Viewing:

Part Details

  • Low Cost 3.3 V-CMOS Mixed Signal Front End Converter for Broadband Modems
  • Compatile with the INT5130 and Conexant CX11647 HomePlug processor ICs
  • 10-Bit D/A Converter (TxDAC+®)
  • 50 MSPS Input Word Rate
  • 2x Interpolating Low Pass Transmit Filter
  • 100 MSPS DAC Output Update Rate
  • Wide (21 MHz) Transmit Bandwidth
  • Power Down Modes
  • 10-Bit, 50 MSPS A/D Converter
  • 4th Order LPF w/ Selectable Cutoff Frequency
  • Dual Mode Programmable Gain Amplifier
  • Internal Clock Multiplier (PLL)
AD9975
Integrated Single Supply Broadband Modem Mixed Signal Front End (MxFE®)
163168789AD9975-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed