AD9973

Obsolete

Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing™ Core

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 1.8 V analog and digital core supply voltage
  • Serial data link with reduced range LVDS outputs
  • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 65 MHz analog-to-digital converter
  • Black level clamp with variable level control
  • Precision Timing core with 240 ps resolution @ 65 MHz
  • On-chip 3 V horizontal and RG drivers
  • 6 mm × 6 mm, 84-ball CSP_BGA package

Suggested Replacement Parts

ADDI7013 Obsolete

Dual-Channel CCD Signal Processor with Precision Timing Core

AD9973
Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing™ Core
AD9973-fbl 573742620AD9973-pc AD9973 Typical Application Diagram3 AD9973 Typical Application Diagram4 AD9973 Typical Application Diagram1 AD9973 Typical Application Diagram2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed