AD9940

NOT RECOMMENDED FOR NEW DESIGNS

High Speed, Correlated Double Sampler with Integrated Timing Driver

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • 56 MSPS correlated double sampler (CDS) with 6 dB gain
  • On-chip horizontal and RG timing driver
  • Single-supply operation (2.7 V min )
  • Precision Timing™ core with 0.37 ns resolution at 56 MSPS
  • Low power CMOS: 105 mW at 2.7 V (115 mW at 3.0 V)
  • 48-lead LQFP and 48-lead LFCSP packages
AD9940
High Speed, Correlated Double Sampler with Integrated Timing Driver
AD9940 Functional Block Diagram AD9940 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD9970 NOT RECOMMENDED FOR NEW DESIGNS 14-Bit CCD Signal Processor with Precision Timing™ Generator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad9940 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed