AD9929

Obsolete

CCD Signal Processor with PrecisionTiming™ Generator

Viewing:

Part Details

  • 36 MSPS Correlated Doubler Sampler (CDS)
  • 12-Bit 36 MHz A/D Converter
  • On-Chip Vertical Driver for CCD Image Sensor
  • On-Chip Horizontal Driver for CCD Image Sensor
  • 6 dB to 40 dB Variable Gain Amplifier (VGA)
  • Black Level Clamp w/ Variable Level Control
  • Complete On-Chip Timing Generator
  • Precision TimingTM Core w/
    0.58 ns Resolution
  • 2-Phase H-Clock Modes
  • 4-Phase Vertical Transfer Clocks
  • Electronic and Mechanical Shutter Modes
  • On-Chip Sync Generator w/ External
    Sync Option
AD9929
CCD Signal Processor with PrecisionTiming™ Generator
439733464AD9929-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed