AD9923A
AD9923A
LAST TIME BUYCCD Signal Processor with V-Driver and Precision Timing™ Generator
Viewing:
Part Details
- Integrated 15-channel V-driver
- 12-bit, 36 MHz analog-to-digital converter (ADC)
- Similar register map to the AD9923
- 5-field, 10-phase vertical clock support
- Complete on-chip timing generator
- Precision Timing core with <600 ps resolution
- Correlated double sampler (CDS)
- 6 dB to 42 dB 10-bit variable gain amplifier (VGA)
- Black level clamp with variable level control
- On-chip 3 V horizontal and RG drivers
- 2-phase and 4-phase H-clock modes
- Electronic and mechanical shutter support
The AD9923A is a complete 36 MHz front-end solution for digital still cameras and other CCD imaging applications. Similar to the AD9923 product, the AD9923A includes the analog front end (AFE), a fully programmable timing generator (TG), and a 15-channel vertical driver (V-driver). A Precision Timing core allows adjustment of high speed clocks with approximately 600 ps resolution at 36 MHz operation.
The on-chip V-driver supports up to 15 channels for use with 5-field, 10-phase CCDs.
The analog front end includes black level clamping, CDS, VGA, and a 12-bit ADC. The timing generator and V-driver provide all the necessary CCD clocks: RG, H-clocks, vertical clocks, sensor gate pulses, substrate clock, and substrate bias control. The internal registers are programmed using a 3-wire serial interface.
Packaged in an 8 mm × 8 mm CSP_BGA, the AD9923A is specified over an operating temperature range of −25°C to +85°C.
APPLICATIONS
- Digital still cameras
Documentation
This is the most up-to-date revision of the Data Sheet.