AD9898

Obsolete

CCD Signal Processor with Precision Timing™ Generator

Viewing:

Part Details

  • Correlated Double Sampler (CDS)
  • 6 dB to 40 dB Variable Gain Amplifier (VGA)
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Generator
  • Precision Timing Core with 1 ns Resolution
  • On-Chip: 2-Channel Horizontal and 1-Channel RG Drivers
  • 2-Phase H-Clock Modes
  • 4-Phase Vertical Transfer Clocks
  • Electronic and Mechanical Shutter Modes
  • On-Chip Sync Generator with
    External Sync Option
  • Space Saving 48-Lead LFCSP Package
AD9898
CCD Signal Processor with Precision Timing™ Generator
155253578AD9898-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad9898 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed