AD9888
NOT RECOMMENDED FOR NEW DESIGNS100 MSPS/140 MSPS/170 MSPS Analog Flat Panel Interface
- Part Models
- 3
- 1ku List Price
- Starting From $8.77
Part Details
- 170 MSPS maximum conversion rate
- 500 MHz Programmable Analog Bandwidth
- 0.5 V to 1.0 V Analog Input Range
- Less than 450 ps p-p PLL clock jitter at 170 MSPS
- 3.3 V Power Supply
- Full Sync Processing
- Sync Detect for "Hot Plugging"
- 2:1 Analog Input Mux
- 4:2:2 Output Format Mode
- Midscale Clamping
- Power-Down Mode
- Low Power: <1 W typical at 170 MSPS
The AD9888 is a complete 8-bit, 170 MSPS, monolithic analog interface optimized for capturing RGB graphics signals from personal computers and workstations. Its 170 MSPS encode rate capability and full-power analog bandwidth of 500 MHz supports resolutions of up to 1600 × 1200 (UXGA) at 75 Hz.
For ease of design and to minimize cost, the AD9888 is a fully integrated interface solution for flat panel displays. The AD9888 includes an analog interface that has a 170 MHz triple ADC with an internal 1.25 V reference phase-locked loop (PLL) to generate a pixel clock from HSYNC and COAST; midscale clamping; and programmable gain, offset, and clamp controls. The user provides only a 3.3 V power supply, analog input, and HSYNC and COAST signals. Three-state CMOS outputs can be powered from 2.5 V to 3.3 V.
The on-chip PLL of the AD9888 generates a pixel clock from the HSYNC and COAST inputs. Pixel clock output frequencies range from 10 MHz to 170 MHz. PLL clock jitter is typically less than 450 ps p-p at 170 MSPS. When the COAST signal is presented, the PLL maintains its output frequency in the absence of HSYNC. A sampling phase adjustment is provided. Data, HSYNC, and clock output phase relationships are maintained. The PLL can be disabled, and an external clock input can be provided as the pixel clock. The AD9888 also offers full sync processing for composite sync and sync-on-green applications.
A CLAMP signal is generated internally or can be provided by the user through the CLAMP input pin. This device is fully programmable via a 2-wire serial port.
Fabricated in an advanced CMOS process, the AD9888 is provided in a space-saving, 128-lead, MQFP, surface-mount, plastic package and is specified over the 0°C to 70°C temperature range. The AD9888 is also available in a Pb-free package.
APPLICATIONS
- RGB Graphics Processing
- LCD Monitors and Projectors
- Plasma Display Panels
- Scan Converters
- Microdisplays
- Digital TV
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9888KSZ-100 | 128-Lead MQFP (14mm x 20mm) | ||
AD9888KSZ-140 | 128-Lead MQFP (14mm x 20mm) | ||
AD9888KSZ-170 | 128-Lead MQFP (14mm x 20mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD9888KSZ-100 | PRODUCTION | |
AD9888KSZ-140 | PRODUCTION | |
AD9888KSZ-170 | PRODUCTION | |
Mar 10, 2010 - 10_0017 QFP Multigrade Laser Conversion |
||
AD9888KSZ-100 | PRODUCTION | |
AD9888KSZ-140 | PRODUCTION | |
AD9888KSZ-170 | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD9888KSZ-100 | PRODUCTION | |
AD9888KSZ-140 | PRODUCTION | |
AD9888KSZ-170 | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD9888KSZ-100 | PRODUCTION | |
AD9888KSZ-140 | PRODUCTION | |
AD9888KSZ-170 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?