AD9886

Obsolete

Complete 8-Bit 140 MSPS Analog Interface

Viewing:

Part Details

  • Analog Interface
  • 3.3 V Power Supply
  • 140 MSPS Maximum Conversion Rate
  • Full Sync Processing
  • 330 MHz Analog Bandwidth
  • Midscale Clamp for YUV Applications
  • 0.5 V to 1.0 V Analog Input Range
  • 500 ps p-p PLL Clock Jitter at 140 MSPS
AD9886
Complete 8-Bit 140 MSPS Analog Interface
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad9886 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed