AD9876

Obsolete

Broadband Modem Mixed-Signal Front End

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Low Cost 3.3 V CMOS Mixed-Signal Front End (MxFE™)
  • Converter for Broadband Modems
  • 10-/12-Bit D/A Converter (TxDAC+®)
    • 64/32 MSPS Input Word Rate
    • 2x/4x Interpolating LPF or BPF Transmit Filter
    • 128 MSPS DAC Output Update Rate
    • Wide (26 MHz) Transmit Bandwidth
    • Power-Down Mode
  • 10-/12-Bit 50 MSPS A/D Converter
    • Fourth Order Low-Pass Filter 12 MHz or 26 MHz with Bypass
    • –6 dB to +36 dB Programmable Gain Amplifier
  • Internal Clock Multiplier (PLL)
  • Clock Outputs
  • Voltage Regulator Controller
  • 48-Lead LQFP Package
AD9876
Broadband Modem Mixed-Signal Front End
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad9876 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed