AD9867

NOT RECOMMENDED FOR NEW DESIGNS

Broadband Modem Mixed-Signal Front End

Part Models
4
1ku List Price
Starting From $9.98
Viewing:

Part Details

  • Low cost, 3.3 V CMOS MxFE® for broadband modems
  • 10-bit digital-to-analog converter (DAC)
    • 2×/4× interpolation filter
    • 250 MSPS DAC update rate
  • 10-bit, 75 MSPS ADC
  • Low noise RxPGA
    • Dual channel muxed input
    • 6 dB input overload attenuator
    • −12 dB to +48 dB (without attenuator)
    • Third-order programmable low-pass filter
  • Flexible digital datapath interface
    • Half-duplex and full-duplex operation
    • Programmable delay Tx driver disable signal
  • Various power-down/reduction modes
  • Internal clock multiplier (PLL)
  • 2 auxiliary programmable clock outputs
  • 64-lead LFCSP
AD9867
Broadband Modem Mixed-Signal Front End
AD9867 Pin Configuration AD9867 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD9993 Obsolete Integrated Mixed Signal Front End MxFE
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad9867 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed