AD9865

PRODUCTION

Broadband Modem Mixed-Signal Front End

Part Models
2
1ku List Price
Starting From $14.22
Viewing:

Part Details

  • Low cost 3.3 V CMOS MxFE™ for broadband modems
  • 10-bit D/A converter
    • 2×/4× interpolation filter
    • 200 MSPS DAC update rate
  • Integrated 23 dBm line driver with 19.5 dB gain control
  • 10-bit, 80 MSPS A/D converter
  • −12 dB to +48 dB low noise RxPGA (< 3.0 nV/rtHz)
  • Third order, programmable low-pass filter
  • Flexible digital data path interface
    • Half- and full-duplex operation
    • Backward-compatible with AD9975 and AD9875
  • Various power-down/reduction modes
  • Internal clock multiplier (PLL)
  • 2 auxiliary programmable clock outputs
  • Available in 64-lead chip scale package or bare die

AD9865
Broadband Modem Mixed-Signal Front End
AD9865-fbl AD9865 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed