AD9847

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit 40 MSPS CCD Signal Processor with Integrated Timing Driver

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Correlated Double Sampler (CDS)
  • –2 dB to +10 dB Pixel Gain Amplifier (PxGA®)
  • 2 dB to 36 dB 10-Bit Variable Gain Amplifier (VGA)
  • 10-Bit 40 MHz A/D Converter
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Driver
  • Precision Timing Core with 500 ps Resolution at 40 MSPS
  • On-Chip 5 V Horizontal and RG Drivers
  • 48-Lead LQFP Package
AD9847
10-Bit 40 MSPS CCD Signal Processor with Integrated Timing Driver
AD9847 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed