AD9822

NOT RECOMMENDED FOR NEW DESIGNS

Complete 14-Bit CCD/CIS Signal Processor

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 14-Bit 15 MSPS A/D Converter
  • No Missing Codes Guaranteed
  • 3-Channel Operation Up to 15 MSPS
  • 1-Channel Operation Up to 12.5 MSPS
  • Correlated Double Sampling
  • 1–6x Programmable Gain
  • ±350 mV Programmable Offset
  • Input Clamp Circuitry
  • Internal Voltage Reference
  • Multiplexed Byte-Wide Output (8+6 Format)
  • 3-Wire Serial Digital Interface
  • 3 V/5 V Digital I/O Compatibility
AD9822
Complete 14-Bit CCD/CIS Signal Processor
AD9822 Functional Block Diagram AD9822 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed