AD9814

Obsolete

Low Power 14-Bit, 3-Channel CCD Signal Processor with Progammable Serial Interface and Byte-Wide Data Output Format

Part Details

  • 14-Bit 10 MSPS A/D Converter
  • No Missing Codes Guaranteed
  • 3-Channel Operation Up to 10 MSPS
  • 1-Channel Operation Up to 7 MSPS
  • Correlated Double Sampling
  • 1-6x Programmable Gain
  • ±300 mV Programmable Offset
  • Input Clamp Circuitry
  • Internal Voltage Reference
  • Multiplexed Byte-Wide Output (8+6 Format)
  • 3-Wire Serial Digital Interface
  • +3/+5 V Digital I/O Compatibility

AD9814
Low Power 14-Bit, 3-Channel CCD Signal Processor with Progammable Serial Interface and Byte-Wide Data Output Format
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed