AD9786

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 500 MSPS TxDAC+® D/A Converter

Part Models
2
1ku List Price
Starting From $44.09
Viewing:

Part Details

  • 16-Bit Resolution with Up to 500 MSPS DAC Update Rate
  • Noise Floor Performance: -164 dBm/Hz @ 20 MHz output
  • IMD to 300 MHz: < -70 dBc
  • DNL: ± 0.75 LSB
  • Selectable 2×/4×/8× High Performance Interpolation Filters: 200 MSPS Data Rate
  • SFDR @ 10 MHz: 86 dBc
  • Direct IF Transmission Frequencies
  • 100-300 MHz and Higher
  • Selectable Data Format: 
  • Twos Complement or Straight Binary
  • LVTTL/CMOS Compatible Inputs
  • Versatile Clock Interface
  • Programmable via SPI Port
AD9786
16-Bit, 500 MSPS TxDAC+® D/A Converter
AD9786 Functional Block Diagram AD9786 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD9779A PRODUCTION Dual, 16-Bit, 1 GSPS, Digital-to-Analog Converter
AD9125 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9786 IBIS Models 1

Latest Discussions

Recently Viewed