AD9779

PRODUCTION

Dual 16-Bit, 1 GSPS, Digital-to-Analog Converter

Part Models
2
1ku List Price
Starting From $38.76

Part Details

  • Low power: 1.0 W @ 1 GSPS, 600 mW @ 500 MSPS, full operating conditions
  • SFDR = 78 dBc to fOUT = 100 MHz
  • Single carrier WCDMA ACLR = 79 dBc @ 80 MHz IF
  • Analog output: adjustable 8.7 mA to 31.7 mA, RL = 25 Ω to 50 Ω
  • Novel 2×, 4×, and 8× interpolator/coarse complex modulator allows carrier placement anywhere in DAC bandwidth
  • Auxiliary DACs allow control of external VGA and offset control
  • Multiple chip synchronization interface
  • High performance, low noise PLL clock multiplier
  • Digital inverse sinc filter
  • 100-lead, exposed paddle TQFP package
AD9779
Dual 16-Bit, 1 GSPS, Digital-to-Analog Converter
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD9779A PRODUCTION Dual, 16-Bit, 1 GSPS, Digital-to-Analog Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
AD-DAC-FMC

AD-DAC-FMC-ADP

Product Details

The AD-DAC-FMC-ADP adapter board allows any of Analog Devices' DPG2-compatiable High-Speed DAC Evaluation Boards to be used on a Xilinx® evaluation board with a FMC connector. The adapter board uses the Low Pin Count (LPC) version of the FMC connector, so it can be used on either LPC or HPC hosts (such as the ML605 or SP605).

For a list of compatible evaluation boards, please see the "DPG2" information on our Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform page.

AD-DAC-FMC
AD-DAC-FMC-ADP

Latest Discussions

Recently Viewed