AD9777
AD9777
PRODUCTION16-Bit 160 MSPS 2x/4x/8x Interpolating Dual TxDAC+® D/A Converter
- Part Models
- 2
- 1ku List Price
- Starting From $57.56
Viewing:
Part Details
- 16-bit resolution, 160 MSPS/400 MSPS input/output data rate
- Selectable 2×/4×/8× interpolating filter
- Programmable channel gain and offset adjustment
- fS/4, fS/8 digital quadrature modulation capability
- Fully compatible SPI® port
- Direct IF transmission mode for 70 MHz + IFs
- Enables image rejection architecture
- See datasheet for additional features
The AD9777 is the 16-bit member of a new pin-compatible family of high-speed dual Interpolating TxDAC+® converters with a maximum input data rate of 160 MSPS (no interpolation) and maximum DAC update rate of 400 MSPS (8x interpolation). They feature a selectable interpolation rate (2x/4x/8x) and a complex modulator that can mix at Fs/2, Fs/4 or Fs/8. All configuration is accomplished through an easy to use 3- or 4-wire SPI interface.
When used with an external quadrature modulator (such as the AD8345 / AD8346 / AD8349) the AD977X can be used implement a more traditional baseband I/Q architecture or an image reject upconversion architecture by using its internal complex (I&Q) mixer. The latter architecture may be well suited for those applications demanding high modulation accuracy (i.e. 64 QAM) that digital modulation inherently provides. This offers the added benefit of suppressing the image inherent in an analog mixing operation, consequently reducing the number of filtering stages, and therefore the cost of the hardware required to achieve 3G and broadband spectral emission specifications. User-accessible Gain and Offset correction is accessed through the SPI port and improves sideband suppression and LO feedthrough, respectively. A direct IF mode allows synthesis of intermediate frequencies (IFs) above 70 MHz.
TxDAC+ is a registered trademark of Analog Devices, Inc.
APPLICATIONS
- Communications
- Analog quadrature modulation architecture
- 3G, multicarrier GSM, TDMA, CDMA systems
- Broadband wireless, point-to-point microwave radios
- Instrumentation/ATE
Documentation
Data Sheet 1
Application Note 11
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9777BSVZ | 80-Lead TQFP (12mm x 12mm) | ||
AD9777BSVZRL | 80-Lead TQFP (12mm x 12mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
AD9777BSVZ | PRODUCTION | |
AD9777BSVZRL | PRODUCTION | |
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD9777BSVZ | PRODUCTION | |
AD9777BSVZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 3 | ||
AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
Clock Generation Devices 3 | ||
AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
High Voltage Op Amps ≥12V 1 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
I/Q Demodulators with Integrated LO 1 | ||
ADL5385 | RECOMMENDED FOR NEW DESIGNS | 30 MHz TO 2200 MHz Quadrature Modulator |
I/Q Modulators 11 | ||
ADRF6701 | Obsolete | 400 MHz to 1250 MHz Quadrature Modulator with 750 MHz to 1150 MHz Fractional-N PLL and Integrated VCO |
AD8345 | PRODUCTION | 140 MHz to 1000 MHz Quadrature Modulator |
AD8346 | PRODUCTION | 2.5 GHz Direct Conversion Quadrature Modulator |
ADL5370 | PRODUCTION | 300 MHz TO 1000 MHz Quadrature Modulator |
ADL5371 | RECOMMENDED FOR NEW DESIGNS | 500 MHz TO 1500 MHz Quadrature Modulator |
ADL5372 | PRODUCTION | 1500 MHz TO 2500 MHz Quadrature Modulator |
ADL5373 | PRODUCTION | 2300 MHz TO 3000 MHz Quadrature Modulator |
ADL5374 | Obsolete | 3000 MHz TO 4000 MHz Quadrature Modulator |
ADL5375 | PRODUCTION | 400 MHz TO 6 GHz Broadband Quadrature Modulator |
AD8349 | PRODUCTION | 700 MHz TO 2.7 GHz Direct Up-Conversion Quadrature Modulator |
ADL5386 | Obsolete | 50 MHz to 2200 MHz Quadrature Modulator with Integrated Detector and VVA |
I/Q Modulators with Integrated LO 3 | ||
ADRF6702 | Obsolete | 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Fractional-N PLL & Integrated VCO |
ADRF6703 | Obsolete | 1550 MHz to 2650 MHz Quadrature Modulator with 2100 MHz to 2600 MHz Fractional-N PLL & Integrated VCO |
ADRF6704 | Obsolete | 2050 MHz to 3000 MHz Quadrature Modulator with 2500 MHz to 2900 MHz Fractional-N PLL & Integrated VCO |
Low Noise Op Amps (≤ 10nV/√Hz) 1 | ||
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
Parts | Product Life Cycle | Description |
---|---|---|
AD9125 | RECOMMENDED FOR NEW DESIGNS | Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter |