AD9775

NOT RECOMMENDED FOR NEW DESIGNS

14-Bit, 160 MSPS, 2×/4×/8× Interpolating Dual TxDAC+® D/A Converter

Part Models
2
1ku List Price
Starting From $45.51
Viewing:

Part Details

  • 14-bit resolution, 160 MSPS/400 MSPS input/output data rate
  • Selectable 2×/4×/8× interpolating filter
  • Programmable channel gain and offset adjustment
  • fS/4, fS/8 digital quadrature modulation capability
  • Direct IF transmission mode for 70 MHz + IFs
  • Fully compatible SPI® port
  • Excellent ac performance
    SFDR: −71 dBc @ 2 MHz to 35 MHz W-CDMA
    ACPR: −71 dB @ IF = 19.2 MHz
  • Internal PLL clock multiplier
  • See data sheet for additional features
AD9775
14-Bit, 160 MSPS, 2×/4×/8× Interpolating Dual TxDAC+® D/A Converter
AD9775 Functional Block Diagram AD9775 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD9125 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9775 IBIS Models 1

Latest Discussions

Recently Viewed