AD9774
AD9774
Obsolete14-Bit, 32 MSPS TxDAC® with 4x Interpolation Filters
Viewing:
Part Details
|
|
The AD9774 is a single supply, oversampling, 14-bit digital-to-analog converter (DAC) optimized for waveform reconstruction applications requiring exceptional dynamic range. Manufactured on an advanced CMOS process, it integrates a complete, low distortion 14-bit DAC with a 4´ digital interpolation filter and clock multiplier. The two-stage, 4´ digital interpolation filter provides more than a six-fold reduction in the complexity of the analog reconstruction-filter. It does so by multiplying the input data rate by a factor of four while simultaneously suppressing the original inband images by more than 69 dB. The on-chip clock multiplier provides all the necessary clocks. The AD9774 can reconstruct full-scale waveforms having bandwidths as high as 13.5 MHz when operating at an input data rate of 32 MSPS and a DAC output rate of 128 MSPS.
Documentation
Data Sheet 1
Application Note 4
Solutions Bulletin & Brochure 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad9774 yet. Have something to say?
Start a Discussion on EngineerZone®