AD9761

PRODUCTION

10-Bit, Complete, 40 MSPS, dual Transmit D/A Converter

Part Models
3
1ku List Price
Starting From $16.45
Viewing:

Part Details

  • Complete 10-Bit, 40 MSPS Dual Transmit DAC
  • Excellent Gain and Offset Matching
  • Differential Nonlinearity Error: 0.5 LSB
  • Effective Number of Bits: 9.5
  • Signal-to-Noise and Distortion Ratio: 59 dB
  • Spurious-Free Dynamic Range: 71 dB
  • 2x Interpolation Filters
  • See datasheet for additional features

AD9761
10-Bit, Complete, 40 MSPS, dual Transmit D/A Converter
AD9761 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9761 IBIS Models 1


Evaluation Kits

EVAL-AD9761
AD9761 Evaluation Board

Latest Discussions

Recently Viewed