AD9753

PRODUCTION

12-Bit, 300 MSPS High Speed TxDAC+® D/A Converter

Part Models
2
1ku List Price
Starting From $44.21
Viewing:

Part Details

  • 12-Bit Dual Muxed Port DAC
  • 300 MSPS Output Update Rate
  • Excellent SFDR and IMD Performance
  • SFDR to Nyquist @ 25 MHz Output: 69 dB
  • Internal Clock Doubling PLL
  • Differential or Single-Ended Clock Input
  • On-Chip 1.2 V Reference
  • Single 3.3 V Supply Operation
  • Power Dissipation: 155 mW @ 3.3 V
  • 48-Lead LQFP
AD9753
12-Bit, 300 MSPS High Speed TxDAC+® D/A Converter
AD9753 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD9780 PRODUCTION Dual 12-Bit, LVDS Interface 500 MSPS DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD9753
AD9753 Evaluation Board

Latest Discussions

Recently Viewed