AD9744

PRODUCTION

14-Bit, 210 MSPS TxDAC® D/A Converter

Part Models
7
1ku List Price
Starting From $13.68
Viewing:

Part Details

  • High performance member of pin-compatible TxDAC product family
  • Excellent spurious-free dynamic range performance
  • SFDR to Nyquist
    • 83 dBc at 5 MHz output
    • 80 dBc at 10 MHz output
    • 73 dBc at 20 MHz output
  • SNR at 5 MHz output, 125 MSPS: 77 dB
  • Twos complement or straight binary data format
  • Differential current outputs: 2 mA to 20 mA
  • Power dissipation: 135 mW at 3.3 V
  • Power-down mode: 15 mW at 3.3 V
  • On-chip 1.2 V reference
  • CMOS-compatible digital interface
  • 28-lead SOIC, 28-lead TSSOP, and 32-lead LFCSP packages
  • Edge-triggered latches
AD9744
14-Bit, 210 MSPS TxDAC® D/A Converter
AD9744 Functional Block Diagram AD9744 Pin Configuration AD9744 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Input Bias Current Op Amps (≤100 pA) 1
AD8541 PRODUCTION CMOS Rail-to-Rail General-Purpose Amplifiers
Low Power Op Amps (≤ 1mA/amp) 1
AD8601 PRODUCTION DigiTrim™ RRIO Single Op Amp with Very Low Offset Voltage
Micropower Voltage References 1
ADR280 PRODUCTION 1.2 V Ultralow Power High PSRR Voltage Reference
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Series Voltage References 1
ADR3412 PRODUCTION Micro-Power, High-Accuracy 1.2V Voltage Reference.
Video Operational Amplifiers (Op Amps) 2
AD8041 PRODUCTION 160 MHz Rail-to-Rail Amplifier with Disable
AD8047 PRODUCTION 250 MHz, General Purpose Voltage Feedback Op Amps Gain 1 Stable
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

eval board
EVAL-AD9744

AD9744 Evaluation Board

Features and Benefits

  • High performance member of pin-compatible TxDAC product family
  • Excellent SFDR performance
  • Twos complement or straight binary data format
  • Differential current outputs: 2 mA to 20 mA
  • Power dissipation: 135 mW at 3.3 V
  • Power-down mode: 15 mW at 3.3 V
  • On-chip 1.2 V reference
  • CMOS-compatible digital interface
  • 32-lead LFCSP package
  • Edge triggered latches

Product Details

The AD9740, AD9742, AD9744, and AD9748 evaluation board is an FMC form-factor board with FMC connector that complies to the Vita 57.1 standard. This board provides the user with the flexibility to operate the AD9740/AD9742/AD9744/AD9748 in various configurations. Output configurations include transformer-coupled, resistor terminated, and single and differential outputs. The digital inputs are designed to be driven from various word generators with the onboard option to add a resistor network for proper load termination. Provisions are also made to operate the AD9744 with either the onboard clock source (ADF4351) or with external clock configuration.

The SDP-H1 automatically formats the data and sends it to the evaluation board, which simplifies the evaluation of the device. The evaluation board receives power from the SDP-H1 power supply.

SDP-H1
High Speed Controller Board
SDP-H1 - Angle View SDP-H1 - Top View SDP-H1 - Bottom View SDP-H1 (Group) SDP-H1 (Group) SDP-H1 (Group)
EVAL-AD9744
AD9744 Evaluation Board
AD974x Evaluation Board - Angle View AD974x Evaluation Board - Top View AD974x Evaluation Board - Bottom View AD9744 Evaluation Board

Latest Discussions

Recently Viewed