AD9740
AD9740
PRODUCTION10-Bit, 210 MSPS TxDAC® D/A Converter
- Part Models
- 9
- 1ku List Price
- Starting From $7.60
Viewing:
Part Details
- High performance member of pin-compatible TxDAC product family
- Excellent spurious-free dynamic range performance
- SNR @ 5 MHz output, 125 MSPS: 65 dB
- Twos complement or straight binary data format
- Differential current outputs: 2 mA to 20 mA
- Power dissipation: 135 mW @ 3.3 V
- Power-down mode: 15 mW @ 3.3 V
- On-chip 1.2 V Reference
- CMOS-compatible digital interface
- 28-lead SOIC, 28-lead TSSOP, and 32-lead LFCSP packages
- Edge-triggered latches
- Qualified for automotive applications
Download AD9203W Data Sheet
The AD9740 is a 10-bit resolution, wideband, third generation member of the TxDAC series of high performance, low power CMOS digital-to-analog converters (DACs). The TxDAC family, consisting of pin-compatible 8-, 10-, 12-, and 14-bit DACs, is specifically optimized for the transmit signal path of communication systems. All of the devices share the same interface options, small outline package, and pinout, providing an upward or downward component selection path based on performance, resolution, and cost. The AD9740 offers exceptional ac and dc performance while supporting update rates up to 210 MSPS.
The AD9740’s low power dissipation makes it well suited for portable and low power applications. Its power dissipation can be further reduced to 60 mW with a slight degradation in performance by lowering the full-scale current output. In addition, a power-down mode reduces the standby power dissipation to approximately 15 mW. A segmented current source architecture is combined with a proprietary switching technique to reduce spurious components and enhance dynamic performance.
Edge-triggered input latches and a 1.2 V temperature-compensated band gap reference have been integrated to provide a complete monolithic DAC solution. The digital inputs support 3 V CMOS logic families.
PRODUCT HIGHLIGHTS
- The AD9740 is the 10-bit member of the pin-compatible TxDAC family, which offers excellent INL and DNL performance.
- Data input supports twos complement or straight binary data coding.
- High speed, single-ended CMOS clock input supports 210 MSPS conversion rate.
- Low power: Complete CMOS DAC function operates on 135 mW from a 2.7 V to 3.6 V single supply. The DAC full-scale current can be reduced for lower power operation, and a sleep mode is provided for low power idle periods.
- On-chip voltage reference: The AD9740 includes a 1.2 V temperature-compensated band gap voltage reference.
- Industry-standard 28-lead SOIC, 28-lead TSSOP, and 32-lead LFCSP packages.
APPLICATIONS
Wideband communication transmit channel- Direct IF
- Base stations
- Wireless local loops
- Digital radio links
- Direct digital synthesis (DDS)
- Instrumentation
Documentation
Data Sheet 2
User Guide 3
Application Note 5
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9740ACPZ | 32-Lead LFCSP (5mm x 5mm) | ||
AD9740ACPZRL7 | 32-Lead LFCSP (5mm x 5mm) | ||
AD9740ARUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9740ARUZRL7 | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9740ARZ | 28-Lead SOIC (Wide) | ||
AD9740ARZRL | 28-Lead SOIC (Wide) | ||
AD9740WARUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9740WARUZRL | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9740WARUZRL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2014 - 14_0056 Conversion of Select 5x5mm Body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea |
||
AD9740ACPZ | PRODUCTION | |
AD9740ACPZRL7 | PRODUCTION | |
Feb 28, 2014 - 14_0047 Conversion of 5x5mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
AD9740ACPZ | PRODUCTION | |
AD9740ACPZRL7 | PRODUCTION | |
AD9740ARZ | PRODUCTION | |
AD9740ARZRL | PRODUCTION | |
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
AD9740ARUZ | PRODUCTION | |
AD9740ARUZRL7 | PRODUCTION | |
AD9740WARUZ | Obsolete | |
AD9740WARUZRL7 | PRODUCTION | |
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD9740ARZ | PRODUCTION | |
AD9740ARZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ACE Evaluation Software
Run this executable to install ACE on your computer for product evaluation.
Can't find the software or driver you need?