AD9737A

RECOMMENDED FOR NEW DESIGNS

11-Bit, 2.5 GSPS, RF Digital-to-Analog Converter

Part Models
2
1ku List Price
Starting From $47.69

Part Details

  • Direct RF synthesis at 2.5 GSPS update rate
    • DC to 1.25 GHz in baseband mode
    • 1.25 GHz to 3.0 GHz in mix-mode
  • Industry leading single/multicarrier IF or RF synthesis
  • Dual-port LVDS data interface
    • Up to 1.25 GSPS operation
    • Source synchronous DDR clocking
  • Pin compatible with the AD9739
  • Programmable output current: 8.7 mA to 31.7 mA
  • Low power: 1.1 W at 2.5 GSPS
AD9737A
11-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

ACE Evaluation Software

Run this executable to install ACE on your computer to evaluate the AD9739A and AD9737A high-speed DACs.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 3
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD9737A

AD9737A Evaluation Board

Features and Benefits

  • Evaluation board for the AD9737A
  • Includes options to evaluate the DAC
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces
  • Compatible with EVAL-SDP-CH1Z or ADS7-V2EBZ

Product Details

This page contains ordering information for evaluating the AD9737A.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

EVAL-AD9737A
AD9737A Evaluation Board
ADS7-V2EBZ
FPGA Based Data Capture Kit

Latest Discussions

Recently Viewed