AD9732
AD9732
Obsolete10-Bit, 200 MSPS DAC
Viewing:
Part Details
The AD9732 is a 10-bit, 200 MSPS, bipolar D/A converter that is optimized to provide high dynamic performance, yet offers lower power dissipation and a more economical price than previous high speed DAC solutions. The AD9732 was primarily designed for demanding communications systems applications where maximum spurious-free dynamic range (SFDR) is required at high throughput rates. The proliferation of digital communications into base station and high volume subscriber-end markets has created a demand for high performance bipolar DACs delivered at CMOS associated levels of power dissipation and cost. The AD9732 is the answer to that demand.
Suggested Replacement Parts
10-Bit, 100 MSPS+ TxDAC® D/A Converter
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad9732 yet. Have something to say?
Start a Discussion on EngineerZone®