AD9731

Obsolete

l0-Bit, 170 MSPS, Bipolar D/A Converter

Viewing:

Part Details

  • 170 MSPS Update Rate
  • Low Power: 439 mW @ 170 MSPS
  • Fast Settling: 3.8 ns to 1/2 LSB
  • TTL/High Speed CMOS-Compatible Inputs
  • Internal Reference
  • Wideband SFDR: 66 dB @ 2 MHz/50 dB @ 65 MHz
  • Pin-Compatible, Lower Cost Replacement for Industry Standard AD9721 DAC
  • Two Package Styles: 28-Lead SOIC
    and SSOP

Suggested Replacement Parts

AD9740 PRODUCTION

10-Bit, 210 MSPS TxDAC® D/A Converter

AD9731
l0-Bit, 170 MSPS, Bipolar D/A Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed