AD9675

RECOMMENDED FOR NEW DESIGNS

Octal Ultrasound AFE with JESD204B

Part Models
1
1ku List Price
Starting From $87.31

Part Details

  • 8 channels of LNA, VGA, AAF, ADC, and digital RF decimator
    • Low power:
      - 150 mW per channel, TGC mode, 40 MSPS
      - 62.5 mW per channel, CW mode
    • 10 mm × 10 mm, 144-ball CSP_BGA
    • TGC channel input referred noise: 0.82 nV/√Hz, maximum gain
    • Flexible power-down modes
    • Fast recovery from low power standby mode: 2 μs
  • Low noise preamplifier (LNA)
    • Input referred noise:
      0.78 nV/√Hz, gain = 21.6 dB
    • Programmable gain: 15.6 dB, 17.9 dB, or 21.6 dB
    • 0.1 dB compression: 1000 mVP-P, 750 mVP-P, or 450 mVP-P
    • Flexible active input impedance matching
  • Variable gain amplifier (VGA)
    • Attenuator range: 45 dB, linear in dB gain control
    • Postamp gain (PGA): 21 dB, 24 dB, 27 dB, or 30 dB
  • Antialiasing filter (AAF)
    • Programmable second-order low-pass filter (LPF) from 8 MHz to 18 MHz or 13.5 MHz to 30 MHz and high-pass filter (HPF)
  • Analog-to-digital converter (ADC)
    • SNR: 75 dB, 14 bits up to 125 MSPS
  • JESD204B Subclass 0 coded serial digital outputs
  • See data sheet for additional features
AD9675
Octal Ultrasound AFE with JESD204B
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 5
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
ADCLK846 RECOMMENDED FOR NEW DESIGNS 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD9671

AD9671 Evaluation Board

Features and Benefits

  • Full featured evaluation board for testing the AD9671
  • PC software for control of the AD9671 using a USB interface

Product Details

The AD9671EBZ evaluation board enables testing and evaluation of the AD9671 octal ultrasound analog front end (AFE) device. The AD9671EBZ evaluation board offers eight Subminiature Version A (SMA) connector inputs for all eight channels. The AD9671EBZ evaluation board connects to the HSC-ADC-EVALEZ field programmable gate array (FPGA) data capture board, and enables data capture via a USB connection to a PC. SPIController software enables flexible configuration of the AD9671, and VisualAnalog® software offers a powerful data capture as well as signal analysis tools.

EVAL-AD9671
AD9671 Evaluation Board

Latest Discussions