AD96685

NOT RECOMMENDED FOR NEW DESIGNS

Ultra Fast ECL Single Comparator

Part Models
2
1ku List Price
Starting From $4.96
Viewing:

Part Details

  • Fast: 2.5 ns Propagation Delay
  • Low Power: 118 mW per Comparator
  • Packages: DIP, SOIC, PLCC
  • Power Supplies: +5 V, –5.2 V
  • Logic Compatibility: ECL
  • 50 ps Delay Dispersion
AD96685
Ultra Fast ECL Single Comparator
AD96685 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad96685 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed