AD9645

RECOMMENDED FOR NEW DESIGNS

Dual, 14-Bit, 80 MSPS/125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter

Part Models
6
1ku List Price
Starting From $35.94

Part Details

  • 1.8 V supply operation
  • Low power: 122 mW per channel at 125 MSPS with scalable power options
  • SNR = 74 dBFS (to Nyquist); SFDR = 91 dBc at 70 MHz
  • DNL = ±0.65 LSB (typical); INL = ±1.5 LSB (typical)
  • Serial LVDS (ANSI-644, default) and low power, reduced range option (similar to IEEE 1596.3)
  • 650 MHz full power analog bandwidth
  • 2 V p-p input voltage range
  • Serial port control
    • Full chip and individual channel power-down modes
    • Flexible bit orientation
    • Built-in and custom digital test pattern generation
    • Clock divider
    • Programmable output clock and data alignment
    • Programmable output resolution
    • Standby mode
  • AEC-Q100 qualified for automotive applications
AD9645
Dual, 14-Bit, 80 MSPS/125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 6
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

S-Parameter 1

AD9645 IBIS Model 1

AD9645 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9645

AD9645 Evaluation Board

Product Details

The AD9645-125EBZ is an evaluation board for the AD9645, dual 14-bit ADC. This reference design provides all of the support circuitry required to operate the devices in their various modes and        configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9645.

The AD9645 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

EVAL-AD9645
AD9645 Evaluation Board

Latest Discussions

Recently Viewed