AD9627-11

Obsolete

11-Bit, 105 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter

Part Details

  • SNR = 65.8 dBc (66.8 dBFS) to 70 MHz @ 105 MSPS
  • SFDR = 85 dBc to 70 MHz @ 105 MSPS
  • Low power: 600 mW @ 105 MSPS
  • SNR = 65.7 dBc (66.7 dBFS) to 70 MHz @ 150 MSPS
  • SFDR = 84 dBc to 70 MHz @ 150 MSPS
  • Low power: 820 mW @ 150 MSPS
  • 1.8 V analog supply operation
  • Please see data sheet for additional features.
AD9627-11
11-Bit, 105 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9627-11 IBIS Models 2


Evaluation Kits

EVAL-AD9627-11

AD9627-11 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9627-11.

EVAL-AD9627-11
AD9627-11 Evaluation Board

Latest Discussions

No discussions on AD9627-11 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed