AD9613
RECOMMENDED FOR NEW DESIGNS12-bit, 170/210/250 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
- Part Models
- 6
- 1ku List Price
- Starting From $49.43
Part Details
- SNR = 69.6 dBFS at 185 MHz fIN and 250 MSPS
- SFDR = 86 dBc at 185 MHz fIN and 250 MSPS
- −149.9 dBFS/Hz input noise at 185 MHz, −1 dBFS AIN and 250 MSPS
- Total power consumption: 770 mW at 250 MSPS
- 1.8 V supply voltages
- LVDS (ANSI-644 levels) outputs
- Integer 1-to-8 input clock divider (625 MHz maximum input)
- Sample rates of up to 250 MSPS
- IF sampling frequencies of up to 400 MHz
- Internal ADC voltage reference
- Flexible analog input range
- 1.4 V p-p to 2.0 V p-p (1.75 V p-p nominal)
- ADC clock duty cycle stabilizer
- 95 dB channel isolation/crosstalk
- Serial port control
- Energy-saving power-down modes
The AD9613 is a dual 12-bit, analog-to-digital converter (ADC) with sampling speeds up to 250 MSPS. The AD9613 is designed to support communications applications where low cost, small size, wide bandwidth and versatility are desired.
The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth inputs supporting a variety of user-selectable input ranges. An integrated voltage reference eases design considerations. A duty cycle stabilizer is provided to compensate for variations in the ADC clock duty cycle, allowing the converters to maintain excellent performance.
The ADC output data are routed directly to the two external 12- bit LVDS output ports and formatted either as interleaved or channel multiplexed.
Flexible power-down options allow significant power savings, when desired.
Programming for setup and control are accomplished using a 3- wire SPI-compatible serial interface.
The AD9613 is available in a 64-lead LFCSP and is specified over the industrial temperature range of −40°C to +85°C.
PRODUCT HIGHLIGHTS
- Integrated dual, 12-bit, 170 MSPS/210 MSPS/250 MSPS ADCs.
- Fast overrange and threshold detect.
- Proprietary differential input maintains excellent SNR performance for input frequencies up to 400 MHz.
- SYNC input allows synchronization of multiple devices.
- 3-pin, 1.8V SPI port for register programming and register readback.
- Pin compatibility with the AD9643, allowing a simple migration up to 14 bits, and with the AD6649 and the AD6643.
Applications
- Communications
- Diversity radio systems
- Multimode digital receivers (3G)
- TD-SCDMA, WiMax, WCDMA, CDMA2000, GSM, EDGE, LTE
- I/Q demodulation systems
- Smart antenna systems
- General-purpose software radios
- Ultrasound equipment
- Broadband data applications
Documentation
Data Sheet 1
User Guide 1
Application Note 15
Technical Articles 1
Evaluation Design File 4
3rd Party Solutions 1
Tutorial 4
Technical Book 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9613BCPZ-170 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
AD9613BCPZ-210 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
AD9613BCPZ-250 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
AD9613BCPZRL7-170 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
AD9613BCPZRL7-210 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
AD9613BCPZRL7-250 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
AD9613BCPZ-170 | PRODUCTION | |
AD9613BCPZ-210 | PRODUCTION | |
AD9613BCPZ-250 | PRODUCTION | |
AD9613BCPZRL7-170 | PRODUCTION | |
AD9613BCPZRL7-210 | PRODUCTION | |
AD9613BCPZRL7-250 | PRODUCTION | |
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD9613BCPZ-170 | PRODUCTION | |
AD9613BCPZ-210 | PRODUCTION | |
AD9613BCPZ-250 | PRODUCTION | |
AD9613BCPZRL7-170 | PRODUCTION | |
AD9613BCPZRL7-210 | PRODUCTION | |
AD9613BCPZRL7-250 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 3 | ||
AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
Clock Generation Devices 6 | ||
AD9523 | NOT RECOMMENDED FOR NEW DESIGNS | 14-Output, Low Jitter Clock generator |
AD9523-1 | RECOMMENDED FOR NEW DESIGNS | Low Jitter Clock Generator with 14 LVPECL/LVDS/HSTL/29 LVCMOS Outputs |
AD9524 | NOT RECOMMENDED FOR NEW DESIGNS | 6 Output, Dual Loop Clock Generator |
AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
Digital Control VGAs 2 | ||
ADL5202 | Obsolete | Wide Dynamic Range, High Speed, Digitally Controlled VGA |
AD8376 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion IF Dual VGA |
Fully Differential Amplifiers 1 | ||
ADL5562 | RECOMMENDED FOR NEW DESIGNS | 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier |
Single-Ended to Differential Amplifiers 2 | ||
ADA4927-2 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Current Feedback Differential ADC Driver |
ADA4938-2 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Dual) |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool