AD9600

PRODUCTION

10-Bit, 105 MSPS/125 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter

Part Models
3
1ku List Price
Starting From $15.08

Part Details

  • SNR = 60.6 dBc (61.6 dBFS) to 70 MHz at 150 MSPS
  • SFDR = 81 dBc to 70 MHz at 150 MSPS
  • Low power: 825 mW at 150 MSPS
  • 1.8 V analog supply operation
  • Integer 1 to 8 input clock divider
  • 1.8 V to 3.3 V CMOS output supply or 1.8 V LVDS supply
  • Intermediate frequency (IF) sampling frequencies up to 450 MHz
  • See datasheet for additional features
AD9600
10-Bit, 105 MSPS/125 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9600 IBIS Models 2


Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9600

AD9600 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9600.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
EVAL-AD9600
AD9600 Evaluation Board

Latest Discussions