AD9575

RECOMMENDED FOR NEW DESIGNS

Network Clock Generator, Two Outputs

Part Models
2
1ku List Price
Starting From $4.10
Viewing:

Part Details

  • Fully integrated VCO/PLL core
  • 0.39 ps rms jitter from 12 kHz to 20 MHz at 156.25 MHz
  • 0.15 ps rms jitter from 1.875 MHz to 20 MHz at 156.25 MHz
  • 0.40 ps rms jitter from 12 kHz to 20 MHz at 106.25 MHz
  • 0.15 ps rms jitter from 637 kHz to 10 MHz at 106.25 MHz
  • Input crystal frequency of 19.44 MHz, 25 MHz, or 25.78125 MHz
  • LVDS/LVPECL/LVCMOS output format
  • See datasheet for additional features
AD9575
Network Clock Generator, Two Outputs
AD9575 Functional Block Diagram AD9575 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9575
AD9575 Evaluation Board

Latest Discussions

Recently Viewed