AD9550

RECOMMENDED FOR NEW DESIGNS

Integer-N Clock Translator for Wireline Communications

Part Models
2
1ku List Price
Starting From $4.18
Viewing:

Part Details

  • Converts preset standard input frequencies to standard output frequencies
  • Input frequencies from 8 kHz to 200 MHz
  • Output frequencies up to 810 MHz LVPECL and LVDS (200 MHz CMOS)
  • Preset pin-programmable frequency translation ratios
  • Single-ended CMOS reference input
  • On-chip VCO
  • Two output clocks (independently programmable as LVDS, LVPECL, or CMOS)
  • Single supply (3.3 V)
  • Very low power: <450 mW (under most conditions)
  • Small package size (5 mm × 5 mm)
  • Exceeds Telcordia GR-253-CORE jitter generation, transfer and tolerance specifications
AD9550
Integer-N Clock Translator for Wireline Communications
AD9550 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 8
ADCLK925 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
ADCLK944 RECOMMENDED FOR NEW DESIGNS 2.5 V/3.3 V, Four LVPECL Outputs, SiGe Clock Fanout Buffer
ADCLK948 RECOMMENDED FOR NEW DESIGNS Two Selectable Inputs, 8 LVPECL Outputs SiGe Clock Fanout Buffer
ADCLK854 RECOMMENDED FOR NEW DESIGNS 1.8 V, 12-LVDS/24-CMOS Output, Low Power Clock Fanout Buffer
ADCLK846 RECOMMENDED FOR NEW DESIGNS 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 1
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
Positive Linear Regulators (LDO) 2
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9550

AD9550 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9550.

EVAL-AD9550
AD9550 Evaluation Board

Latest Discussions

Recently Viewed