AD9549
RECOMMENDED FOR NEW DESIGNSDual Input Network Clock Generator/Synchronizer
Part Details
- Flexible reference inputs
- Input frequencies: 8 kHz to 750 MHz
- Two reference inputs
- Loss of reference indicators
- Auto and manual holdover modes
- Auto and manual switchover modes
- Smooth A-to-B phase transition on outputs
- Excellent stability in holdover mode
- Programmable 16 + 1-bit input divider, R
- Differential HSTL clock output
- Output frequencies to 750 MHz
- Low jitter clock doubler for frequencies >
400 MHz - Please see Data Sheet for additional features.
The AD9549 provides synchronization for many systems, including synchronous optical networks (SONET/SDH). The AD9549 generates an output clock, synchronized to one of two external input references. The external references may contain significant time jitter, also specified as phase noise. Using a digitally controlled loop and holdover circuitry, the AD9549 continues to generate a clean (low jitter), valid output clock during a loss of reference condition, even when both references have failed.
The AD9549 operates over an industrial temperature range of −40°C to +85°C.
APPLICATIONS
- Network synchronization
- Reference clock jitter cleanup
- SONET/SDH clocks up to OC-192, including FEC
- Stratum 3/3E reference clocks
- Wireless base stations, controllers
- Cable infrastructure
- Data communications
Documentation
Data Sheet 1
Application Note 9
Technical Articles 6
Frequently Asked Question 1
This is the most up-to-date revision of the Data Sheet.