AD9520-1

RECOMMENDED FOR NEW DESIGNS

12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.5 GHz VCO

Part Models
2
1ku List Price
Starting From $16.03
Viewing:

Part Details

  • Low phase noise, phase-locked loop (PLL)
  • On-chip VCO tunes from 2.27 GHz to 2.65 GHz
  • Auto and manual reference switchover/holdover modes
  • Zero delay operation optional
  • Twelve 1.6 GHz LVPECL/CMOS outputs divided into four groups
  • Each group of 4 has a 1 to 32 divider with phase delay
  • SPI- and I2C-compatible control port
  • Nonvolatile EEPROM stores configuration settings
AD9520-1
12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.5 GHz VCO
AD9520-1 Functional Block Diagram AD9520-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9520-x IBIS Models 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

EVAL-AD9520-1

AD9520-1 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
  • LDOs are easily bypassed for power measurements
  • 5 ac-coupled differential LVPECL SMA connectors
  • 7 LVPECL differential headers for additional outputs
  • SMA connectors for
    2 reference inputs
    Charge pump output
    Clock distribution input
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via
  • I/O header
  • Status LEDs for diagnostic signals

Product Details

The AD9520-x (hereafter referred to as AD9520) is a very low noise PLL clock synthesizer featuring an integrated VCO, clock dividers, and up to 24 outputs. The AD9520 features automatic holdover and a flexible reference input circuit allowing for very smooth reference clock switching. The AD9520 family also features the necessary provisions for an external VCXO.

The AD9520 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9520.

Resources

Software

EVAL-AD9520-1
AD9520-1 Evaluation Board

Reference Designs

Setup for Phase Coherent FSK Modulator
CN0186 Circuits from the lab

Phase Coherent FSK Modulator

Features and Benefits

  • Switch frequencies without losing phase information
  • Precision tuning range with digital programming
CN0186
Phase Coherent FSK Modulator
Setup for Phase Coherent FSK Modulator

Latest Discussions

Recently Viewed