AD9512

RECOMMENDED FOR NEW DESIGNS

1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs

Part Models
4
1ku List Price
Starting From $8.32

Part Details

  • Two 1.6 GHz, differential clock inputs
  • 5 programmable dividers, 1 to 32, all integers
  • Phase select for output-to-output coarse delay adjust
  • Three independent 1.2 GHz LVPECL outputs
  • Additive output jitter , 225 fs RMS
  • Two independent 800 MHz/250 MHz LVDS/CMOS outputs
  • Additive output jitter, 275 fs RMS
  • Fine delay adjust on one output, 5-bit delay words
  • 4-wire or 3-wire serial control port
  • Space-saving 48-lead LFCSP

AD9512-EP supports defense and aerospace applications (AQEC standard)

  • Download AD9512-EP data sheet (pdf)
  • Military temperature range (−55°C to +85°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12656 DSCC Drawing Number
AD9512
1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
Ask a Question

Documentation

Data Sheet 3

Application Note 9

Technical Articles 6

Evaluation Design File 3

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9512 IBIS Models 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

EVAL-AD9512

AD9512 Evaluation Board

Product Details

The AD9512 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9512. The evaluation software provides a graphical user interface (GUI) for easy interface with the various on- chip functions of the AD9512. This allows for a thorough exploration and evaluation of the AD9512’s operation, performance, and capabilities. Note that the AD9512 evaluation board software should be installed before connecting the AD9512 evaluation board to the PC.

The AD9512 is a highly sophisticated, performance clock distribution part with numerous user programmable functions. To use the evaluation board properly, refer to the current data sheet for the AD9512.

EVAL-AD9512
AD9512 Evaluation Board

Latest Discussions

Recently Viewed