AD9500
ObsoleteDigitally Programmable Delay Generator
Part Details
The AD9500 is a digitally programmable delay generator, which provides programmed delays, selected through an 8-bit digital code, in resolutions as small as 10 ps. The AD9500 is constructed in a high performance bipolar process, designed to provide high speed operation for both digital and analog circuits. The AD9500 employs differential TRIGGER and RESET inputs which are designed primarily for ECL signal levels but function with analog and TTL input levels. An onboard ECL reference midpoint allows both of the inputs to be driven by either single ended or differential ECL circuits. The AD9500 output is a complementary ECL stage, which also provides a QR parallel output circuit to facilitate reset timing implementations. The digital control data is passed to the AD9500 through a transparent latch controlled by the LATCH ENABLE signal. In the transparent mode, the internal DAC of the AD9500 will attempt to follow changes at the inputs. The LATCH ENABLE is otherwise used to strobe the digital data into the AD9500 latches.
The AD9500 is available as an industrial temperature range device, -25°C to +85°C, and as an extended temperature range device, -55°C to +125°C. Both grades are packaged in a 24-pin ceramic "Skinny" DIP (0.3" package width), as well as 28-pin surface mount packages. The AD9500 is available in versions compliant with MIL-STD-883. Refer to the Analog Devices Military Products Databook or current AD9500/883B data sheet for detailed specifications.
Documentation
This is the most up-to-date revision of the Data Sheet.