AD9483
AD9483
ObsoleteTriple 8-Bit Monolithic A/D Converter
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
|
|
The AD9483 is a triple 8-bit monolithic analog-to-digital converter optimized for digitizing RGB graphics signals from personal computers and workstations. Its 140MSPS encode rate capability and full-power analog bandwidth of 300MHz supports display resolutions of up to 1280 x 1024 at 75Hz with sufficient input bandwidth to accurately acquire and digitize each pixel.
Suggested Replacement Parts
High Performance 10-Bit Display Interface
Documentation
Data Sheet 1
Application Note 2
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9483KS-100 | 100 ld MQFP (14x20mm) | ||
AD9483KS-140 | 100 ld MQFP (14x20mm) |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad9483 yet. Have something to say?
Start a Discussion on EngineerZone®