This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeAD9398
NOT RECOMMENDED FOR NEW DESIGNSHDMI™ Display Interface
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- HDMI interface
Supports high bandwidth digital content protection
RGB to YCbCr 2-way color conversion
1.8 V/3.3 V power supply
100-lead, Pb-free LQFP
RGB and YCbCr output formats - Digital video interface
HDMI 1.1, DVI 1.0
150 MHz HDMI receiver
Supports high bandwidth digital content protection (HDCP 1.1)
- Digital audio interface
HDMI 1.1-compatible audio interface
SPDIF (IEC90658-compatible) digital audio output
Multichannel I2S audio output (up to 8 channels)
The AD9398 offers a high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP).
The AD9398 contains a HDMI 1.0-compatible receiver and supports all HDTV formats (up to 1080p) and display resolutions up to SXGA (1280 × 1024 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays can now receive encrypted video content. The AD9398 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.
Fabricated in an advanced CMOS process, the AD9398 is provided in a space-saving 100-lead, surface-mount, Pb-free, plastic LQFP and is specified over the 0°C to 70°C temperature range.
APPLICATIONS
- Advanced TVs
- HDTVs
- Projectors
- LCD monitors
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9398KSTZ-100 | 100-Lead LQFP (14mm x 14mm) | ||
AD9398KSTZ-150 | 100-Lead LQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD9398KSTZ-100 | Obsolete | |
AD9398KSTZ-150 | Obsolete | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD9398KSTZ-100 | Obsolete | |
AD9398KSTZ-150 | Obsolete | |
Sep 25, 2023 - 23_0060 Obsolescence of listed Video Part |
||
AD9398KSTZ-100 | Obsolete | |
AD9398KSTZ-150 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADV7612 | RECOMMENDED FOR NEW DESIGNS | Dual Port, Xpressview, 225 MHz HDMI Receiver |