AD9389
ObsoleteHigh Performance HDMI™/DVI Transmitter with Internal HDCP Keys
Part Details
The AD9389 is an 80 MHz high-definition multimedia inter-face (HDMI 1.1) transmitter. It supports HDTV formats up to 1080i and 720p, and graphic resolutions up to XGA (1024 × 768 @ 75 Hz). With the inclusion of HDCP, the AD9389 allows the secure transmission of protected content as specified by the HDCP 1.1 protocol.
The AD9389 supports both S/PDIF and 8-channel I2S audio. Its high fidelity 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo LPCM (linear pulse code modulation) audio or compressed audio including Dolby® Digital, DTS®, and THX®.
The AD9389 helps to reduce system design complexity and cost by incorporating such features as HDCP master, I2C master for EDID reading, a single 1.8 V power supply, and 5 V tolerance on I2C and hot plug detect pins.
Fabricated in an advanced CMOS process, the AD9389 is pro-vided in a space-saving, 80-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0°C to 70°C temperature range.
Applications
- DVD players and recorders
- Digital set-top boxes
- AV receivers
- Digital cameras and camcorders
Documentation
Technical Articles 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.